The AVENTICS Series MCR is a line of magnetically coupled rodless pneumatic cylinders that are interchangeable with competitive products. The cylinders are designed with a piston and carriage that are coupled using rare earth magnets. When the cylinder is pressurized from one end, the piston will travel the length of the tube, which in turn moves the carriage. The MCR Series is suitable for analytical and diagnostic equipment, automotive, biofuels, bottling, and commercial kitchen equipment applications.