AVENTICS-P-Modular-Sealing-System

AVENTICS™ Modular Scraper Systems and Front Lube Unit

Product Description

The AVENTICS Modular scraper system and front lube unit offer more flexibility by implementing a different scraper model with the same cylinder if yours needs changing. They are available separately as spare parts with fully installed seals and bushings and can be exchanged at any time, quickly and easily, without removing the cylinder.

Products

Search
1-10 of 43 results for Products
:
AVENTICS™ Modular scraper system 0496301706
Bore Size
125 mm
Cylinder series
PRA
TRB
CCL-IS
Scraper
Polytetrafluorethylene
Housing Material
Aluminum
availability
Bore Size
Cylinder series
Scraper
Housing Material
availability
125 mm
PRA
TRB
CCL-IS
Polytetrafluorethylene
Aluminum
QuickShip

Features

  • Ø 32 mm ... 320 mm
  • For series PRA, TRB, CCL-IS, IST

Documents & Drawings