No image available
No image available
Your request is being processed.
AVENTICS-0413214505

AVENTICS™ Nut for cylinder mounting, Series MR3 0413214505

Product Description

ICM-012/016

Specifications

Version
for cylinder mounting
For series
ICM
Piston diameter
16 mm
Thread size
M16x1,5
Weight
0.004 kg
Housing material
Polyamide fiber-glass reinforced

Documents & Drawings