AVENTICS-1823391081

AVENTICS™ Double nipple 1823391081

Product Description

FPT-S-RDO-M005-M005

Specifications

Compressed air connection type
External thread
Port G
M5
Compressed air connection type 2
External thread
Port D
M5
Type
FPT-S-RDO
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
10 piece
Material
Brass
Seal material
Polyvinyl chloride

Documents & Drawings