AVENTICS-1827000021

AVENTICS™ Silencers, series SI1 1827000021

Product Description

G3/8-2PU

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Compressed air connection
G 3/8
Compressed air connection type
External thread
Sound pressure level
85 dB
Nominal flow Qn
5682 l/min
Delivery unit
2 piece
Weight
0.008 kg
Silencer material
Polyethylene
Material thread
Polyethylene

Documents & Drawings