AVENTICS-1827001593

AVENTICS™ Clevis mounting, Series AB6 1827001593

Product Description

CM1-AB6-032-FO-AL-ISO15552

Specifications

Standardization
ISO 15552
Piston diameter
32 mm
Swivel bearing Ø
10 mm
Housing material
Aluminum
Screws material
Steel