AVENTICS-1827020284

AVENTICS™ Sensor mounting, Series CB1 1827020284

Product Description

CB1-TRB-080-100-ST6

Specifications

For series
TRB, C12P, 167, CVI, TRR, 523
Cylinders Ø min.
80 mm
Cylinders Ø max.
100 mm
Housing material
Aluminum
Weight
0.042 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings