AVENTICS-240-382

AVENTICS™ Wireless auto-recovery module, series G3 240-382

Product Description

G3 WIRELESS ARM KT

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C

Documents & Drawings