No image available
No image available
Your request is being processed.
AVENTICS-3220613562

AVENTICS™ Sensor mounting, Series CB1 3220613562

Product Description

AVENTICS Sensors mountings are especially designed to mount AVENTICS sensors on various cylinders.

Specifications

For series
TRB, C12P, CVI, 523
Cylinders Ø min.
32 mm
Cylinders Ø max.
63 mm
Housing material
Aluminum
Weight
0.034 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings