AVENTICS-3375002000

AVENTICS™ Series DDL 3375002000

Product Description

DDL 16 INPUT

Specifications

Version
I/O module, active
I/O module version
Digital inputs
Number of I/O connections
8
Electrical connection size
via communication connection plug
Certificates
ATEX
ATEX
ATEX
Note
Digital inputs
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Operational voltage electronics
24 V DC
Power consumption electronics
0.1 A
Protection class
IP65
Total current of sensors max.
0,5 A
Max. cable length
40 m
Max. number of DDL participants
14
Number of inputs
16
I/O connection
Input
Signal connection
Socket
Signal connection
M12
Communication port
Plug (male)
Communication port
M12
Communication port
5-pin
Communication port 2
Socket (female)
Communication port 2
M12
Communication port 2
5-pin

Features

  • Distributed Fieldbus systems
  • Easy switch between Fieldbus protocols by changing only the bus node
  • Control of LP, HF series valve systems, E/P pressure regulators, I/O-modules possible
  • Channel diagnosis for fast failure analysis
  • Hybrid cable with integrated power for easy and fast installation

Documents & Drawings