AVENTICS-3661303000

AVENTICS™ Bolts, AA4 3661303000

Product Description

CM1-AA4-CN12-AISI 1045

Specifications

Piston diameter
40 mm, 50 mm
Axle pivot Ø
12 mm
Weight
0.03 kg
Housing material
Steel

Documents & Drawings