No image available
No image available
Your request is being processed.
AVENTICS-5218555110

AVENTICS™ Diaphragm and piston actuators, Series RDC 5218555110

Product Description

RDC-SA-075-0060

Specifications

Piston Ø
75 mm
Stroke
60 mm
Functional principle
Single-acting, retracted without pressure
Pressure for determining piston forces
6,3 bar
Extracting piston force
2783 N
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Working pressure min.
0.03 bar
Working pressure max
8 bar
Ports
G 3/8
Piston rod thread
M10x1,25
Weight
3 kg
Weight 0 mm stroke
3 kg
Stroke max.
60 mm
Medium
Compressed air
Min. medium temperature
-25 °C
Max. medium temperature
80 °C
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Piston rod
Stainless Steel
Piston material
Aluminum
Seal material
Acrylonitrile butadiene rubber
Material, front cover
Aluminum
Cylinder tube
Steel

Features

  • Ø 52.5 mm ... 115 mm
  • Single-acting, retracted without pressure
  • Extremely low friction and minimized break-away pressure for sensitive adjustment of forces

Documents & Drawings