No image available
No image available
Your request is being processed.
AVENTICS-P570AAP251D0A00

AVENTICS™ Multipole connection, 25-pin, on top P570AAP251D0A00

Product Description

The AVENTICS XV03 Compact series provides a reliable basis for both compact handling systems and complex automation solutions. It comprises a wide range of valve functions and accessories as well as the required electrical connectivity for all requirements in factory automation and other industries. The associated XVES Connectivity module allows for connection options ranging from simple direct control via D-SUB or terminal strips to a variety of fieldbus protocols. Our one-of-a-kind online configurator makes it easy to configure the complete valve system, including accessories, so that it is perfectly tailored to your application needs.

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.06 kg
Housing material
Polyamide fiber-glass reinforced
Valve type
Spool valve, positive overlapping
Valve width (pitch)
10,6 mm
Working pressure min.
-0,9 bar
Working pressure max.
8 bar
Pilot pressure min.
3 bar
Pliot pressure max.
8 bar
Ambient temperature
-10 to 50°C
Medium
Compressed air
Operational voltage
24 V
Power consumption
0,55 W/coil (hold)

Features

  • Optimized flow to size
  • Easy and flexible custom specific configurations via online configurator
  • Broad connectivity through terminal strip, multipol, or fieldbus connection
  • Multiple pneumatic connection directions as side, bottom and top
  • Low energy consumption
  • Wide range of accessories as shut-off, supply modules, speed modules and regulators
  • Webserver and diagnosis
  • Global availability and universal threads to support regional demands
  • Robust aluminium base plate and ready for cabinet assembly

Documents & Drawings