AVENTICS™ Easy2Combine, Connection kit R039120045

Product Description

X12/Y12-X15/Y12 BG

Specifications

For series
CKP
Easy2Combine basic
CKP-16, CKP-25
Easy2Combine add-on part
CKP-16
Weight
0.2 kg
Material centering rings
Stainless Steel
Material centering sleeve
Stainless Steel
Connection plate material
Aluminum
Material clamping fixtures
Aluminum
Screws material
Steel
Material T-groove nut
Steel

Features

  • Standardized mounting interfaces for direct connection of AVENTICS components
  • Less moving mass as no transition plates are required
  • Simplified machine design and reduced mounting effort