AVENTICS-R402002405

AVENTICS™ Compensating coupling, Series S44 R402002405

Product Description

FLEXIBLE MOUNTING RTC-BV 50-80

Specifications

For series
for RTC-BV
For series
RTC
Version
for RTC-BV
Piston diameter
50 mm, 80 mm, 63 mm
Weight
0.8 kg
Housing material
Aluminum