AVENTICS-R412003488

AVENTICS™ Series AS-i, B-Design R412003488

Product Description

BDC-B-ASI-4DR-AUX

B10

Specifications

Version
Bus coupler with driver
I/O module version
4DO-AUX
Fieldbus protocol
AS-i
Number of I/O connections
4 outputs
E/A capable
connection without I/O
Electrical connection size
Black AS-i flat cable
Fieldbus design
B-design
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Number of solenoid coils max.
4
Power consumption electronics
0.05 A
Operating voltage, actuators
24 V DC
Protection class
IP65
Max. power consumption per coil
0.03 mA
I/O Code
8
ID Code / ID2 Code
F / E
Generic emission standard in accordance with norm
EN 50295
Generic immunity standard in accordance with norm
EN 50295
Communication port
Yellow AS-i flat cable
Weight
0.14 kg
Housing material
Aluminum, Die-cast aluminum

Features

  • Bus coupler with driver
  • Small size is optimized for valve system dimensions
  • Electrical connections are on the same side as pneumatic connections saving space
  • Easy assembly via M12 connectors

Documents & Drawings