AVENTICS-R412004783

AVENTICS™ Compressed air tubing, Series TU1-S-PUR R412004783

Product Description

TU1-S-PUR-014-0200-BU-0100

Specifications

External Ø
14 mm
Bending radius min. at 20°C
55 mm
Wall thickness
2 mm
Color
Blue
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Max. working pressure at 20°C
10 bar
Delivery unit length
100 m
Weight per meter
0.092 kg
Material
Polyester polyurethane

Documents & Drawings