AVENTICS-R412005550

AVENTICS™ Blocking valve, Series QR1-ASK R412005550

Product Description

QR1-ASK-DA10

Specifications

Compressed air connection 1
Ø 10
Compressed air connection type 1
push-in fitting
Compressed air connection type 2
push-in fitting
Type
Poppet valve
Compressed air connection 2
Ø 10
Nominal flow Qn 1 to 2
1500 l/min
Working pressure min.
-1 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Medium
Compressed air
Delivery unit
10 piece
Weight
0.023 kg
Housing material
Aluminum
Seal material
Acrylonitrile butadiene rubber
Material release ring
Polyoxymethylene

Features

  • Qn = 280 l/min ... 2000 l/min

Documents & Drawings