AVENTICS-R412006880

AVENTICS™ Series DDL R412006880

Product Description

CMS-B-BDDL 24EST

Specifications

Version
Driver
Electrical connection type
Plug (male)
Electrical connection size
M12
Electrical connection number of poles
4-pin
Electrical connection coding
A-coded
Fieldbus design
B-design
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Number of solenoid coils max.
24
Operational voltage electronics
24 V DC
Power consumption electronics
0.2 A
Operating voltage, actuators
24 V DC
Actuator voltage tolerance
-10% / +10%
Total current for actuators
3 A
Protection class
IP65
Max. power consumption per coil
0.1 mA
Max. cable length
40 m
Max. number of DDL participants
14
I/O module extension max.
6
I/O module extension input max.
3
I/O module extension output max.
3
Port valve system
Socket (female)
Port valve system
2.0 mm strip
Port valve system
3x13-pin
Communication port
Plug (male)

Features

  • Distributed Fieldbus systems
  • Easy switch between Fieldbus protocols by changing only the bus node
  • Control of LP, HF series valve systems, E/P pressure regulators, I/O-modules possible
  • Channel diagnosis for fast failure analysis
  • Hybrid cable with integrated power for easy and fast installation

Documents & Drawings