AVENTICS™ Pressure Switches, Series PM1 R412010711

Product Description

PM1-M3-G014-V09-000-DINA-CON

B10

Specifications

Function
change-over contact (mechanical)
Type
Diaphragm, spring loaded, adjustable
Mounting orientation
Any
Operating pressure min
-0.9 bar
Operating pressure max
0 bar
Compressed air connection type
Internal thread
Compressed air connection
G 1/4
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-10 °C
Max. medium temperature
80 °C
Medium
Compressed air, Hydraulic oil
Measurement
Relative pressure
Operating voltage DC, min.
12 V DC
Operating voltage DC, max.
125 V DC
Operating voltage AC, min.
12 V AC
Operational voltage AC, max.
250 V AC
Switching element
microswitch (input/output)
Protection against overpressure
80 bar
Max. switching frequency
100/min.
Shock resistance max.
15 g
Vibration resistance
10 g (60 - 500 Hz)
Repetitive precision
± 2 %
Switching point
adjustable
Hysteresis
max. switching pressure difference

Features

  • Robust housing
  • Available with the pressure ranges -0.9 to 0 bar, -0.9 to 1 bar, -0.9 to 3 bar or 0.2 to 16 bar
  • Various process connections
  • ATEX version available

Documents & Drawings