AVENTICS-R412024838

AVENTICS™ Sealing cap R412024838

Product Description

CN2-78MH-ABDECKKAPPE

Specifications

Type
7/8"-16UNF
Min. ambient temperature
-25 °C
Max. ambient temperature
85 °C
Protection class
IP65
Delivery quantity
1 piece
Weight
0.011 kg
Seal material
Acrylonitrile butadiene rubber
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings