No image available
No image available
Your request is being processed.
AVENTICS-R412029132

AVENTICS™ Dew point sensor DS1 R412029132

Specifications

Min. measurement
-20 °Ctd
Max. measurement
50 °Ctd
Precision
± 1 °C bei + 50 ... - 20 °Ctd, ± 2 °C bei - 20 ... - 50 °Ctd, ± 3 °C bei - 50 ... - 80 °Ctd
Min. working pressure
-1 bar
Max. working pressure
50 bar
Operational↩voltage
24 V DC, 10-30 V DC
Protection class
IP65
Certificates
EMV in according with DIN EN 61326-1
Min. ambient temperature
-40 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Note
ideal 0...50 °C
Display
TFT 1.8"
Display
- 20 ... 50 °C
Electrical connection type
2x Socket
Electrical connection size
M12
Electrical connection number of poles
5-pin
PC Port
Modbus-RTU Interface (RS 485)
Output signal
4 ... 20 mA = - 20 ... 50 °Ctd
Resistance for analog output
< 500
Weight
0.408 kg
Housing material
Polyamide fiber-glass reinforced (PA 66 GF)

Documents & Drawings