AVENTICS-R431000668

AVENTICS™ Pressure regulators, Series M Plus™ R431000668

Product Description

M-PLUS-MC-2-F-(0-60)PSI

Specifications

Type
Poppet valve
Type
MC-2-F
Compressed air connection input
1/8-27 NPTF
Compressed air connection output
1/8-27 NPTF
Working pressure min.
0 bar
Working pressure max
10.3 bar
Regulation range min.
0 bar
Regulation range max.
4.1 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
71 °C
Min. medium temperature
-40 °C
Max. medium temperature
71 °C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Weight
1.2 kg

Documents & Drawings