AVENTICS-R432008307

AVENTICS™ Detachable Clevis (MP2 mount) R432008307

Product Description

TM-3.25-DET EYE MNT

Specifications

Standardization
NFPA
Piston diameter
82.55 mm
Weight
1.42 kg
Housing material
Steel

Documents & Drawings