AVENTICS-R432008893

AVENTICS™ Clevis mounting R432008893

Product Description

DETACHABLE CLEVIS MOUNT TM-4

Specifications

Piston diameter
101.6 mm
Weight
0.4898 kg
Housing material
Aluminum

Documents & Drawings