DeltaV-P-SE4026

DeltaV™ S-series Virtual I/O Module 2

Product Description

The DeltaV™ S-series Virtual I/O Module 2 (VIM2) provides nonintrusive simulation of the DeltaV S-series I/O Cards and digital bus field devices for process simulation when used with Emerson's Mimic Simulation Software. DeltaV control strategies and system configurations can be fully tested with this powerful simulation interface. The VIM2 also provides an interface to Ethernet I/O networks and devices that use e.g. the Modbus TCP or Ethernet/IP protocol drivers.

Specifications

Power requirement
Supplied by System Power Supply through 2-wide Power/Controller Carrier
Maximum current
1.4A at 5 VDC
Fuse protection (internal)
3.0 A, non-replaceable fuses
Power Dissipation
5.0 W typical, 7.0 W maximum
User Memory
48 MB
Mounting
On right slot of power/controller carrier
Size dimensions
4.1 cm w x 19.9 cm h x 14.0 cm d
Operating Temperature
0 to 60°C (32 to 140°F)
Storage Temperature
-40 to 85 °C (-40 to 185 °F)
Reltive Humidity
5 to 95% , non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Features

  • Provides completely nonintrusive simulation of all DeltaV™ S-series I/O Modules
  • Provides simulation of all DeltaV™ Digital Busses and Foundation Fieldbus function blocks
  • Provides full simulation of up to 64 DeltaV™ I/O modules per controller
  • Emulates four DeltaV™ Serial Cards and supports up to 128 Serial Card Datasets of information from up to 128 network devices in simplex and up to 256 in dual simplex installations as well 16 devices in redundant installations
  • User configurable IP addressing allows the VIM2 to be used in almost any plant environment regardless of networking scheme
  • VIM2 is easy to use and well integrated into the DeltaV™ system
  • VIMNet Explorer application provides plug-n-play capability making setup of the VIM2 easy and intuitive
  • Advanced design of the VIM2 will provide years of uninterrupted use

Documents & Drawings