No image available
No image available
Your request is being processed.
Paine-P-215-01-080 Temperature Sensor

Paine™ 215-01-080 Series, Surface, Temperature Sensor

Product Description

The Paine 215-01-080 Series, Surface, Temperature Sensor is a platinum, resistance temperature detector (RTD) probe designed for high temperatures up to 482 °F (250 °C). Engineered as a compact and corrosion-resistant sensor, this RTD probe features long-term performance with reliability, stability and repeatability. These sensors provide accuracy and rapid response times and are well-suited for critical surface temperature measurements of machinery and process equipment.

Specifications

Temperature Range
-4 to 482 °F (-20 to 250 °C)
Warranty
1 year
Materials of Construction
Hex Header: Inconel X750. Case: Inconel 718, UNSN07718, solution annealed and aged to Rockwell C40 maximum
Pressure Port/Fitting
1 /4 -20 UNC-2A
Certifications/Approvals
None

Features

  • Sensor withstands corrosion and oxidation in harsh and extreme environments for durability
  • Fast response times produce precise measurement data for improved efficiency
  • Offered in 0.515-in. maximum diameter package for a very small form factor
  • Long-term stability and accuracy provides reliable and consistent measurement performance
  • Customizable sensor options available for fit-for-use designs

Documents & Drawings