Rosemount MS Magnetic Flow Meter Consisting of MS040 Sensor and 8712E Transmitter for Slurry Applications
Rosemount MS Magnetic Flow Meter Consisting of MS040 Sensor and 8712E Transmitter for Slurry Applications
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Connections: Slip-on, weld-neck, grooved coupling Ratings: ASME Class 150 - 2500, EN-1092 PN10 - PN40, AS2129 Table D and E, JIS B2220 10K - 40K, AS4087 PN16 - PN35 Materials: Carbon Steel, 304/304L SST, 316/316L SST Additional flange ratings and materials may be available upon request
Approvals
Ordinary Locations ATEX Non-Sparking; Dust Class I Div 2; Dust Class I Zone 2; Dust IECEx Non-Sparking; Dust ATEX increased safety; Dust Class I Zone1; Dust IECEx Increase Safety; Dust Higher level approvals include Intrinsically Safe Electrodes
Enclosure Type
Type 4X IP66, IP67, IP68, IP71
Compatibility
8782 Slurry Transmitter for optimum performance in high noise applications 8712EM and 8732EM (remote mount only) for standard magnetic flow meter performance
Rosemount 8712E Magnetic Flow Meter Transmitter
Accuracy
Up to ±0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, ±0.25% over 40:1 flow turndown.
Diagnostic
In Situ Meter Verification, Grounding & Wiring Fault Detection, High Process Noise Detection, Tunable Empty Pipe Detection, Transmitter Fault Detection, Sensor Fault Detection
Compatibility
All Rosemount manufactured Sensors: 8705, 8711, 8721, 8707 Universal capabilities allow E-Series transmitters to be compatible with AC and DC powered sensors from other manufacturers.
Power Supply
90-250 VAC, 50-60 Hz or 12-42 VDC.
Power consumption
15 W maximum - DC 40 VA maximum - AC
Enclosure Rating
8712E: Type 4x, IP66
Features
Rosemount MS Magnetic Sensor MS040 for Slurry Applications, 4 inch (DN100)
Capability to handle extremely noisy applications while delivering stable flow outputs better than a standard magnetic flow meter when paired with the 8782 transmitter
Increased signal strengths allows for more precise flow measurement and reduce process variability even in hard to measure flows when paired with the 8782 transmitter
Reduce sensor inventory with a dual calibration option
Ensure reliability in the harshest environments with an all-welded sensor housing
Guard against installation damage and leading-edge wear with optional lining protectors
Avoid process shutdown with a removable and replaceable terminal block that enables repairs in the field
Capture any potential process fluid leakage with optional secondary containment compartments
Minimize maintenance and repair with an obstructionless design featuring no moving parts, ideal for metering conductive slurries
Pair the MS Slurry Sensor with the 8782 Slurry Transmitter for optimum performance in high noise applications.
Rosemount 8712E Magnetic Flow Meter Transmitter
Intuitive Local Operator Interface with dedicated keys for ease of use
Maximize uptime with Smart Meter Verification which monitors meter health and performance without stopping the process
Optimize control in noisy applications with High Process Noise diagnostic and Selectable Coil Drive Frequency options
Tunable Empty Pipe diagnostic minimizes issues and false readings when the pipe is empty
Quickly verify installation integrity with Ground and Wiring Fault Detection diagnostic
Universal transmitter capabilities enable reduced inventory and consistent interface for any magnetic flow meter sensor
Documents & Drawings
Rosemount MS Magnetic Sensor MS040 for Slurry Applications, 4 inch (DN100)