Rosemount-M-8785

Rosemount 8785 Calibration Standard

Product Description

The 8785 Calibration Standard is designed for use with the 8782 Slurry Transmitter. It can be used to provide an independent on-site validation of the 8782 calibration.

Specifications

Reference Accuracy
Up to ±0.05% of volumetric flow rate accuracy at the 30 ft/s setting
Up to ±0.10% of volumetric flow rate accuracy at the 10 ft/s and 3 ft/s settings
Approvals
Ordinary Location only
Compatibility
8782 Slurry Transmitter
Weight
10 lbs (4.5 kg)

Features

  • Designed specifically to work with the 8782 Slurry Transmitter
  • Portable and independent on-site validation of the transmitter calibration without needing to remove the transmitter from the facility
  • Required for a digital trim calibration of the 8782 Slurry Transmitter
  • Ability to validate the flow signal at 0 ft/s, 3 ft/s, 10 ft/s, and 30 ft/s
  • NIST traceability for flow rate measurement validation

Documents & Drawings