No image available
No image available
Your request is being processed.
Tescom-P-bleed-tee

TESCOM™ Anderson Greenwood Instrumentation Bleed Tee (BT)­Block & Bleed Gauge Valve Accessories

Product Description

A single male inlet, triple female outlet piping tee

Features

  • Multiple outlets reduce piping/tubing leak points and permit a pressure gauge or other device to be positioned correctly regardless of tee orientation.
  • Compact installation shortens moment arm, reducing weight and vibration factors. With stress limited, the chances of breakage and leaks are lowered greatly.
  • Straight-through flow path provides high flow capacity, bi-directional flow and rodding capabilities.
  • Optional bleed plug (as shown) can be assembled in one outlet to reduce pressure for instrument removal, facilitating maintenance.

Documents & Drawings