No image available
No image available
Your request is being processed.
AMS-A0394DI-4

Model A0394DI-4: Low power accelerometer w/ temperature, right angle, blue jacket 95ft cable, Haz Loc approved

QTY:

Product Description

Low power accelerometer w/temperature, right angle, blue jacket 95ft cable, Haz Loc approved

Specifications

Temperature Sensitivity
14 mV/°C with -50°C Offset
Acceleration Sensitivity (±15%)
29 mV/g (2.5 mV/m/s²)
Measurement Range
±80 g (784 m/s²)
Frequency Range (±3 dB)
1.6 to 10,000 Hz (96 to 600,000 cpm)
Transverse Sensitivity
≤7%
Weight
27 grams (0.81 oz) Senosr Only
Operating Temperature
-40 to 121°C (-40 to 250°F)
Shock Limit
5,000g pk (49,050 m/s²)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers

Documents & Drawings