No image available
No image available
Your request is being processed.
Asco-D118D03-Z610A BPx2,7 V12/DC

ASCO™ D118D03-Z610A BPx2,7 V12/DC

£97.35
QTY:

Product Description

2/2-WAY ISOLATING LEVER VALVE 12VDC

Specifications

Product Type
Dry Solenoid valves
Action
Direct acting - Total isolation
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 5 bar
Body Material
Polyetherimide
Coil Class
F
Flow Factor
0.23
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Ambient Temperature
0 - 5 bar
Min - Max Fluid Temperature
-10 to 100 °C
Max Pressure
12 bar
Orifice Size
2.7 mm
Pipe Size
Barbed Port
Pipe Size Standard
Barbed Port
Sealing Material
EPDM
Voltage Type
DC
Watt Rating
6

Features

  • Direct acting, total isolation solenoid valve: the actuator is totally isolated from the fluid so that the wetted parts are just the body and the lever-seal.
  • Possibility of disassembling for inspection.
  • Core duly coated by PTFE (polytetrafluoroethylene) based self lubricating material.
  • Suitable to shut off liquid and gaseous fluids (verify the compatibility of fluid with materials in contact).

Documents & Drawings