No image available
No image available
Your request is being processed.
Asco-L145R4-Z534A G3/4x16 V24/50Hz

ASCO™ L145R4-Z534A G3/4x16 V24/50Hz

£164.69
QTY:

Product Description

SOLENOID VALVE, L145 SERIES 2/2 - NC, PILOT OPERATED, G3/4, D=16MM, WITH PTFE SEAL, WITH COIL Z534A 24/50HZ

Specifications

Product Type
General Purpose Solenoid valves
Action
Pilot operated
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0.4 - 6 bar
Min to Max Differential pressure (Liquids)
0.4 - 6 bar
Body Material
Brass
Seat Material
Stainless Steel
Coil Class
H
Flow Factor
4.5
Min - Max Ambient Temperature
-10 to 80 °C
Min - Max Fluid Temperature
60 to 170 °C
Max Pressure
9 bar
Orifice Size
16 mm
Pipe Size
3/4
Sealing Material
PTFE
Voltage Type
AC
Va Rating
14

Features

  • Diaphragm valve, pilot operated, having full orifice.
  • Suitable to shut off liquid and gaseous fluids
  • Particularly suitable to shut off overheated water and steam

Documents & Drawings