No image available
No image available
Your request is being processed.
Asco-L282B01-ZB12K G1x24 V230/50-60Hz

ASCO™ L282B01-ZB12K G1x24 V230/50-60Hz

£158.16
QTY:

Product Description

L282B01-ZB12K 1" V230/50-60Hz

Specifications

Product Type
General Purpose Solenoid valves
Action
Pilot operated
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0.35 - 12 bar
Min to Max Differential pressure (Liquids)
0.35 - 12 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
12
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
20 bar
Orifice Size
24 mm
Pipe Size
1
Sealing Material
NBR
Voltage Type
AC
Watt Rating
7.6

Features

  • Diaphragm valve, pilot operated, having full orifice.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings