No image available
No image available
Your request is being processed.
AVENTICS-P-Controller

AVENTICS™ Controller

Product Description

Discover AVENTICS advanced controller solutions, meticulously engineered for precise and efficient control in automation applications. Our controllers boast cutting-edge technology while providing seamless integration with AVENTICS actuators for optimized performance and versatility. With user-friendly interfaces and comprehensive programming capabilities, our controllers empower operators to fine-tune operation parameters with ease and achieve precise motion control and seamless coordination within automation systems. Whether for industrial processes, robotics, or material handling, AVENTICS controllers deliver unparalleled reliability, accuracy, and flexibility that enables you to achieve peak performance and efficiency in your automation tasks.

Features

  • Easiest programming via PC, USB and RS-232 interface
  • Parameterization and commissioning at the factory
  • Setup in a few minutes
  • 250 positions
  • Driven via digital inputs/outputs, profi bus, CANbus, EtherCAT

Documents & Drawings