AVENTICS-P-CVI

AVENTICS™ Series CVI Cylinder valve units

Product Description

The AVENTICS Series CVI is a cylinder valve unit with two ISO cylinder Series and five freely combinable valve Series, you can custom-configure individual units online. Cylinder valve units provide a solution for integrated, decentralized pneumatic applications, such as flap controls in large-scale facilities.

Features

  • According to ISO 15552
  • Ø 32 mm ... 125 mm
  • Max. stroke: 2800 mm
  • Fully assembled, tested working unit
  • With series PRA and TRB
  • Optional: low friction, MSS (Modular Sealing System), ATEX

Parts & Accessories

Search
1-10 of 370 results for Parts & Accessories
:
£84.45
£88.60
£13.09
£16.09
£18.24
£31.21
£42.50
£53.57
£71.80
£66.50

Documents & Drawings