AVENTICS-1822124005

AVENTICS™ Ball eye rod end with flange, Series AP6 1822124005

£62.26
QuickShip QuickShip
QTY:

Product Description

CM2-AP6-M16X1,5-M2-A

Specifications

For series
with flange, to mount on cylinder PRA, TRB, CCI, SSI, MNI, RPC, KPZ, 167, CVI, RDC, 102, ITS
For series
PRA, TRB, CCI, SSI, RPC, KPZ, 167, CVI, RDC, 102
Thread size
M16x1,5
Swivel bearing Ø
16 mm
Weight
0.21 kg
Housing material
Steel
Surface housing
galvanized

Documents & Drawings