AVENTICS™ Silencers, series SI1 1827000000

£3.31
QuickShip QuickShip
QTY:

Product Description

G1/8

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Compressed air connection
G 1/8
Compressed air connection type
External thread
Sound pressure level
75 dB
Nominal flow Qn
1623 l/min
Delivery unit
10 piece
Weight
0.01 kg
Silencer material
Sintered bronze
Material thread
Brass