AVENTICS-1827000018

AVENTICS™ Silencers, series SI1 1827000018

£4.98
QuickShip QuickShip
QTY:

Product Description

5PU

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Compressed air connection
M5
Compressed air connection type
External thread
Nominal flow Qn
381 l/min
Delivery unit
5 piece
Weight
0.001 kg
Silencer material
Polyethylene
Material thread
Polyethylene