No image available
No image available
Your request is being processed.
AVENTICS-1827020069

AVENTICS™ Sensor mounting, Series CB1 1827020069

£8.62
QuickShip QuickShip
QTY:

Product Description

CB1-MNI-025-025-SN1-SN2

Specifications

For series
MNI
Cylinders Ø min.
25 mm
Cylinders Ø max.
25 mm
Housing material
Aluminum
Weight
0.025 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings