No image available
No image available
Your request is being processed.
AVENTICS-G645ABBK2JA000Q

AVENTICS™ Filter, Series 645 G645ABBK2JA000Q

£123.68
QTY:

Product Description

The Series 645 Railway Regulators and Filters are designed for the unique needs of the railway industry. The units meet railway regulations for Fire Safety (EN 45545: HL3), Shock & Vibration (EN 61373: Cat 1 Class B), and Corrosion Resistance (ISO 9227).

The Series 645 Railway Regulators are used to regulate the pressure on railway applications such as control brakes, horns, pantographs, and sanding systems to increase wheel-to-rail friction in poor weather conditions. They are available in four versions, including high and low flow, in ported or subbase mounted configurations.

The Series 645 Railway Filters provide exceptional filtration to ensure oil and particulates are removed from the compressed air system. Large high-flow elements ensure maximum element change out intervals with minimum system pressure drop and maximum air flow.

Specifications

Parts
Filter
Port
G 1/4
Filter porosity
5 µm
Nominal flow Qn
1250 l/min
Condensate drain
Manual
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Medium
Compressed air
Weight
0.513 kg
Housing material
Aluminum
Seal material
Nitrile butadiene rubber
Material filter insert
Borosilicate glass fiber, Polyester
Material condensate drain
Stainless Steel

Features

  • The Series 645 railway regulators and filters are designed for use with air or inert gases in railway applications
  • Wide temperature range from -40° C to +70° C (-40° F to +158° F)
  • Meets railway specification for fire safety, shock and vibration, and corrosion resistance
  • Regulators are available in high and low flow as well as ported or subbase mounted configurations
  • Particulate and coalescing filters are available
  • Compact, lightweight construction

Parts & Accessories

Search
0 results in Products

Documents & Drawings