No image available
No image available
Your request is being processed.
AVENTICS-R422004284

AVENTICS™ 3/2-directional valve, Series DO10 R422004284

£84.18
QuickShip QuickShip
QTY:

Product Description

The AVENTICS Series DO/DP offer a simple, reliable and robust solution for all classical pilot control functions with direct electrical operation.

Specifications

Activation
Electrically
Frame size
DO10
Manual override
without detent
Min. working pressure
0 bar
Max. working pressure
7 bar
Voltage tolerance DC
-1
Electrical connection type
Socket
Electrical connection size
Industrial plug connector
Protection class with connection
IP50
Sealing principle
Soft seal
Power consumption DC
0.8 W
Duty cycle
100%
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.011 kg
Housing material
Polyamide

Features

  • Various connection options possible
  • Assembly takes place on manifold strips
  • Extensive voltage range
  • ATEX version available

Parts & Accessories

Search
0 results in Products

Documents & Drawings