Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Manage malfunctioning alarms, stale alarms or broken instrumentation with AgileOps. With advanced alarm shelving capabilities, AgileOps can reduce nuisance alarms, auto re-enable alarms, and minimize the length of the alarm summary at your facility.
AgileOps includes advanced alarm shelving capabilities such as automatic and operator-based shelving, the ability to unshelve alarms based on timer or active status, and configuring shelving lists based on role and type.
AgileOps is compliant with API RP1167, IEC 62682 and ISA 18.2 standards and is designed to help you meet these standards when coupled with Emerson’s alarm rationalization services.
In addition to DeltaV™, AgileOps is compatible with many control systems including Ovation™, Honeywell Experion® and TDC®, Siemens PCS7® and APACS, ABB 800xA, ABB Advant, DOW’s MOD 5, Schneider Foxboro®, TIS/OMM, ClearSCADA, and Yokogawa Centum VP, thus delivering a complete solution for an entire site with one or multiple control system manufacturers. AgileOps also offers a generic connector for other systems not listed.
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.