Emerson-P-R2E2N1A1A2T0A

PACSystems™ RXi2 - EP Industrial PC: 2-slot, quad-core 2.7GHZ, Windows 10

Product Description

The RXi2-EP IPC delivers compact, rugged, mid-range performance computing capabilities to run HMI, historian, and analytics applications right at the machine to enable improved real-time control of operations and better integration into plant-wide systems.

Specifications

Part Number
R2E2N1A1A2T0A
Processor
Quad Core AMD RX-427BB 2.7GHz
Memory
16GB DDR3L
External Memory
128GB SSD
Ethernet
5 Ports Giga Ethernet
USB
4x USB external (4 USB 3.0), 2x USB internal (2 USB 2.0)
Serial Interfaces
2x RS232, 2x RS422/485, 5x RJ45
Communications Slot
2 Slot

Features

  • 2.26GHz Intel Core 2 Duo; 1.4 and 1.7 GHz Intel Core i7
  • Fanless operation
  • Three Gigabit Ethernet ports (two with Time SYNC IEEE1588 and 802.1AS)
  • One PCI Express low profile expansion slot

Documents & Drawings