No image available
No image available
Your request is being processed.
Rosemount-P-500 Gas Chromatograph

Rosemount™ 500 Gas Chromatograph

Product Description

The Rosemount™ 500 process gas chromatograph is designed for a variety of refining, petrochemical, power and environmental applications where selected components in gaseous or liquid streams must be precisely monitored on a continuous basis.

Specifications

Mounting
Free-standing (standard); wall-mount (optional)
Certifications/Approvals
Standard: Designed to meet NEC Class I, Div. 1, Groups C,D (Group B with optional air purge)
Optional: CSA NRTL/C Certified : Class I, Div. 1, Groups C, D, T3B; ATEX Certified: EEx d IIB T4amb = 60 °C; CE marked per ATEX Directive (94/9/EC)
Communication Protocol
Three serial ports standard with option for a total of eight. Depending on the port, choice of RS-232, RS-422, and RS-485 is available as well as the Modbus protocol
Dimensions
164 cm H x 51 cm W x 53.5 cm D (64.5"H x 20"W x 21"D)
Weight
Approximately 36 kg (79 lbs.)

Features

  • Proven performance with thousands of units installed around the globe
  • Isothermal analysis with 1 or more thermal conductivity detectors /heat sink airless ovens
  • Fully compatible with modern Ethernet networks and DCS communication
  • Designed for field mounting without the need for expensive analyzer shelters or sacrificing analytical power
  • Diaphragm-based 6-port chromatograph valves
  • Liquid and gas analysis in a single unit
  • Thermal Conductivity Detector (TCD) sensitive down to very low parts-per-million levels
  • Flame Photometric Detector (FPD) also available
  • Every Model 500 is rigorously tested in an environmental chamber between 0° to 130 °F for 24 hours minimum
  • Last chromatogram for each sample and calibration stream stored in process gas chromatograph
  • Archives up to 64 item averages, up to 35 days of standard runs and calculations

Documents & Drawings