Rosemount™ 0085 Pipe Clamp Temperature Sensor and 848T Wireless Transmitter
Rosemount™ 0085 Pipe Clamp Temperature Sensor and 848T Wireless Transmitter
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
1,000 MΩ minimum insulation resistance when measured at 500 V dc at room temperature
Calibration Options
Class A Sensor from -50 to 300 °C (-58 to 572 °F)
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications
Rosemount™ 848T Wireless Temperature Transmitter
Input
Four independently configurable inputs, including 2-, 3- and 4-wire RTDs, thermocouples, 0-1000mV and 0-10V, 2-, 3- and 4-wire ohm, and 4-20 mA signals
Output Signal
WirelessHART® Protocol
Housing
Field hardened aluminum enclosure
Calibration Options
5-point calibration
Certifications/Approvals
Hazardous location, marine type, see full specs for complete list of certifications
Update Rate
4 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Antenna Type
External (standard and extended range)
Features
Rosemount™ 0085 Pipe Clamp Temperature Sensor
Sensor covers wide range of temperatures -58 to 572 °F (-50 to 300 °C) to meet application demands
Direct mounts to Rosemount 648 Wireless with Rosemount X-well™ Technology for accurate process temperature measurement
Wide variety of clamp styles, sizes, and materials allows for installation anywhere and provides application flexibility
Installation requires only two bolts (no welding required) for a straightforward connection
Platinum RTD temperature sensors designed with silver tip for improved response time
Withstands applications with high velocities, heavy liquids or particulates for durability and stability
Non-intrusive design eliminates need for process penetration of fluids with toxic properties for added safety
Spring-loaded sensor ensures best surface contact for enhanced performance
Rosemount™ 848T Wireless Temperature Transmitter
WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
Best price per point solution accepts four configurable inputs (RTD, thermocouple, ohm, millivolt and 4 to 20 mA signals)
Field-hardened enclosure allows for installation close to any process, even in harsh environments and hazardous areas
Extended range antenna offers wireless communication for long distance installations
Designed with up to eight configurable alerts for advanced measurement monitoring
Device dashboards display an easy interface for simplified device configuration and diagnostic troubleshooting
SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
Easy installation enables quick instrumentation of measurement points without the cost of wiring
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.