Rosemount-K-9295 Flow Meter-3051SMV-305-214C RTD Sensor

Rosemount™ 9295 Process Flow Meter with 3051SMV, 305 Manifold & 214C RTD Sensor

Specifications

Rosemount™ 9295 Process Flow Meter
Line Size
2 to 6 in (50 to 150 mm)
Discharge Coefficient Uncertainty
Calibrated: ±0.3 to 0.5%; Standard: ±0.75 to 1.5%
Flow Turndown
10:1 or better
Max. Operating Pressure
ASME/ANSI B16.5 900#
Process Temperature Range
-20 to 850 °F (-29 to 454°C )
Process Media
Liquid, Gas, Steam
Process Wetted Material
316 SST, Carbon Steel
Warranty
5-year limited warranty
Rosemount™ 3051S MultiVariable™ Transmitter
Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1
Communication Protocol
4-20 mA HART™, WirelessHART®, FOUNDATION™ Fieldbus
Measurement Range
Up to 2000 psi (138 bar) differential, Up to 6092 psi (420 bar) static
Process Wetted Material
316L SST, Alloy C-276, Tantalum, Gold-plated 316L SST
Diagnostics
Basic Diagnostics
Certifications/Approvals
NSF, NACE™, hazardous location, see full specs for complete list of certifications
Rosemount™ 305 Integral Manifold
Maximum Operating Temperature
1000°F (538°C)
Manifold Material
316 SST/316L SST, Alloy C-276, Alloy 400
Packing Material
PTFE, graphite-based
Process Connections
1/4“-18 NPT female, 1/2“-14 NPT female, 1/2“-14 female NPT flange adapter, 12 mm ferrule tube flange adapter
Process Connection Orientation
Parallel with transmitter, 90° to transmitter
Certifications
Cleaning for special services, sour gas (meets NACE MR 0175/ISO 15156, MR0103), see full specs for complete list of certifications
Warranty
Up to 5-year limited warranty
Rosemount™ 214C RTD Temperature Sensor
Temperature Range
For wire-wound element, 0.05 °C (0.020 ) maximum ice-point resistance shift after 1g vibration between 20 and 500 Hz for 150 hours according to IEC 60751:2008
Lead Wires
24 AWG wire, FEP insulated; color coded per IEC 60751
Time Constant / Response
10.8 seconds maximum required to reach 50% sensor response when tested in flowing water according to IEC 60751:2008
Stability
±0.15 °C (0.059 ) maximum ice-point resistance shift following 1,000 hours at maximum specified temperature when measured per methods defined in IEC 60751:2008
Insulation Resistance
1000 MΩ minimum insulation resistance when measured at 500 VDC at room temperature
Calibration Options
IEC 751 Class A or B; Single point calibration; Calibration schedule or customer-specified calibration range, both with Callendar-Van Dusen constants

Features

Rosemount™ 9295 Process Flow Meter
  • Conditioning Orifice Technology eliminates the need for straight pipe run which allows installation at grade level or in difficult piping configurations
  • Complete solution arrives assembled, configured and leak-checked, reducing on-site installation time and cost
  • Roddable design allows removal of impulse line plugging without the need for process shutdown
  • All-welded design eliminates potential leak points
  • Integral temperature sensor allows for a fully compensated flow measurement without the need for additional pipe penetrations or wake frequency calculations
  • Single piece machined body design without welds in the flow stream eliminates concerns with primary element breakage
  • Simplify SIS compliance with available redundant transmitter options
  • The simplicity and reliability of a DP Flow measurement without the hassle associated with a traditional installation
Rosemount™ 3051S MultiVariable™ Transmitter
  • Measures multiple variables and standardizes on a single model number for streamline process and cost-efficiency
  • Reduces costs by eliminating the need for stacked transmitters and additional wiring
  • Primary elements available as assemble-to options for simple installation and commissioning
  • Multivariable design reduces pipe penetrations, impulse piping and connection systems for cost-savings
  • Callendar-Van Dusen sensor matching improves temperature accuracy enabling best-in-class flow calculations
  • All-welded, SuperModule™ design offers industry-leading accuracy in harsh environments and applications
  • Engineering Assistant Software allows for configuration in two easy steps
  • Ultra for Flow provides optimized flow readings with a ±0.04% of reading accuracy
  • Designed with built-in flow calculations for direct reporting of fully-compensated mass, energy or volumentric flow
Rosemount™ 305 Integral Manifold
  • Designed for direct assembly to Rosemount Coplanar transmitter interface, eliminating the need for a flange
  • 50% fewer potential leak points than conventional transmitter to flange to manifold interface
  • Lightweight manifold design can be factory-assembled, leak-tested and calibrated for an easy installation process
  • 2-,3- and 5-valve configuration for multivariable, absolute, gage and differential pressure transmitters
  • 5-valve natural gas configuration available for extra protection from leaking to ensure DP signal integrity
Rosemount™ 214C RTD Temperature Sensor
  • Single or dual element Pt-100 RTD with thin-film or wire-wound designs meets various application requirements
  • Thin film sensor engineered to withstand high vibration industrial applications
  • Wire-wound design for applications requiring high accuracy, dual-elements and/or are subjected to high temperatures
  • Covers a wide range of temperatures from –321 to 1112°F (–196 to 600°C) for application flexibility
  • Callendar-Van Dusen constants allow for transmitter-sensor matching and offer the highest level of accuracy
  • Optional Class A accuracy ensures critical temperature measurement points meet tolerance and accuracy standards
  • Adaptable design with a variety of enclosure and connection head options meet varying application demands
  • Includes spring-loaded or compact spring-loaded mounting styles for adaptability
  • North American approvals meet hazardous location requirements

Documents & Drawings

Rosemount™ 9295 Process Flow Meter
Rosemount™ 3051S MultiVariable™ Transmitter
Rosemount™ 305 Integral Manifold
Rosemount™ 214C RTD Temperature Sensor