No image available
No image available
Your request is being processed.
Yarway-P-P000989

Yarway Series 5525/5535 Globe Valves

Product Description

Combination valve and flow control instrument with special micrometer and pointer to set valve within 1/100 of a handwheel turn.

Features

  • Micrometer dial indicator is standard equipment to ensure accurate repeatable control settings.
  • Available in Class 800 ASME pressure classes, threaded (FNPT), and socket weld.
  • Valves are available with quadruple V-Port discs to ensure excellent controllability and flow.
  • All internal surfaces are accurately machined to provide excellent performance.
  • Renewable seat rings made from hardened stainless steel and faced with Stellite.
  • The disc is hardened, ground and lapped for accurate, leak free sealing.
  • Standard material is carbon steel body (ASME SA105) with 13% chrome stainless steel trim.
  • GRAFOIL® packing is standard.
  • Code compliance with ASME B16.34 and the ASME Boiler and Pressure Vessel Code, Section I.

Specifications

Certifications
ASME B31.1
End Connection
Threaded, Socket Weld
Application
HRSG, Boilers, Boiler, Biomass Boiler and Power Boiler
Body Design
Short Pattern
Material
Carbon Steel
Operating Temperature
High Temperature
Pressure Class
ASME
Process Connection Type
SWE, Threaded
Seat/Seal Type
Metal-to-Metal
Shutoff Class
Class V (FCI 70-2)
Standards
ASME B16.34
Style
Globe Valves
Valve Size
NPS 1-1/2 / DN 40, NPS 1 / DN 25, NPS 1/2 / DN 15, NPS 1-1/4 / DN 32, NPS 2 / DN 50
Valve Size Standard
NPS
Valve Type
Globe

Documents & Drawings