No image available
No image available
Your request is being processed.
Yarway-P-ST600-ST800

Yarway ST600 Sanitary Thermostatic Steam Traps

Product Description

The Yarway ST600 and ST800 steam traps for clean-n-place / steam-in-place condensate drainage with low subcooling requirements to minimize the risk of temperature alarms during SIP operation.

Features

  • Steepest Interior Surfaces - Designed to completely drain without puddling, even in significantly sloped lines.
  • Stainless Steel Body - Body material is 316L Stainless Steel with 20 µ in. Ra internal and 32 µ in. Ra external. Electropolish option available.
  • Self-Centering Valve - Leak-tight shut off. Assembly of actuator and valve to impingement plate allows the valve to self align with center of the orifice.
  • Temperature-Sensitive Actuator - One moving part. 316L Stainless Steel, fail open, welded actuator for maximum corrosion, thermal and hydraulic shock resistance.
  • Directional Discharge - Erosion prevented by directing discharge to center of piping.
  • Maintenance - Can be easily removed and disassembled for sterilization or repair.
  • Industry Standard Food Grade Gasket - White Viton food grade gasket offers superior performance for higher pressure steam applications.
  • Large Orifice Selection (ST600) - Broad selection of orifice sizes provides greatest sizing and selection flexibility.
  • Superior Air Handling - Best air handling capability provides for fast startup.
  • Unique SLR Orifice Option - Provides drainage at saturated temperatures, instant reaction to load changes and guaranteed fail-open operation for extra critical operations.
  • Bar Stock - Connection fittings are not welded onto inlet and outlet pieces.
  • Universally Configurable (ST800) - Horizontal connections from any direction on standard model; HV and VH models feature one multi‑directional horizontal and one vertical connection.

Specifications

Maximum Operating Pressure (PMO)
100 psig (6.9 barg)
Maximum Operating Temperature (TMO)
338°F (170°C)
Maximum Allowable Pressure (PMA)
150 psig (10.3 barg)
Maximum Allowable Temperature (TMA)
366°F (186°C)
Mechanical Surface Finish (standard)
<20 µ in. Ra internal
<32 µ in. Ra external
Electropolish Surface Finish (optional)
13 µ in. Ra internal
20 µ in. Ra external
Gasket Approvals
FDA
USDA
USP Class VI
3A Sanitary Standard
NSF
Options
Electropolish Finish; SLR Orifice; PTFE-Steel, PTFE, EPDM and other gasket materials available; Sensitive bellows for low subcool.

Documents & Drawings