Fisher™ Type R232A Integral Two-Stage Regulator

Product Description

The Type R232A is an Underwriters Laboratories (UL) listed regulator designed for LP-Gas systems. The unit is designed to reduce the tank pressure to an outlet pressure of 11 inches water column through an integral two-stage system. Designed for installations with small domestic loads. The units compact size makes it ideal for tight fit applications. The first-stage screened drip-lip vent is oriented downward and the second-stage vent is oriented over the outlet as standard.

c-ul-us-listed

Features

  • 20-Year Recommended Replacement Life
  • Inlet/Outlet Gauge Taps for easy system checks
  • Improved Regulation
  • Easy Installation
  • Superior Overpressure Protection
  • Corrosion-Resistant
  • Positive Draining Spring Case
  • Durability

Specifications

Body Sizes and End Connection Styles (inlet x outlet)
1/4 inch x 1/2 inch FNPT, FPOL x 1/2 inch FNPT
Maximum Allowable Inlet Pressure
250 psig / 17,2 bar
Outlet Pressure Ranges
10.2 ? 13 inches w.c. / 25 ? 32 mbar
Capacity
550,000 BTU/hr
Vent Size
1st Stage : 7/16-24 Inverted Flare
2nd Stage : 3/8 NPT screened
Temperature Capabilities
-20° to 160°F / -29° to 71°C
Approximate Weight
With FPOL: 1.9 lbs / 865 g
With NPT fitting: 1.5 lbs / 671 g

Documents & Drawings

We are Online, Would you like to Chat?